IESNA:LM-63-2002
[TEST]P956208
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-935-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 90 CRI, 3500K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]47656
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
7433.5 6979 6584.8 6118.3 5651.8 5362.9 5260.6 5275.7 5362.9 5474.3
5994.9 7611 10235.3 12865.6 15526 17563.5 19363.1 20777.6 22225.2 23155.1
23224.3 22071.7 16922.4 14743.6 12266.7 8336.3 5164.3 4080.9 2741.7 1444.6
722.3 547.7 349.1 204.6 81.3 0 0
7433.5 7042.2 6648 6184.5 5712 5420.1 5311.8 5302.7 5378 5480.3
5880.6 7283 9805 12760.3 15312.4 17434.1 19303 20919.1 22273.3 23347.7
23588.5 22637.5 17662.8 15116.7 12757.3 8869 5498.4 4234.4 2835 1516.8
842.7 662.1 451.4 294.9 192.6 45.1 0
7433.5 7033.2 6663 6223.7 5763.2 5477.3 5356.9 5332.8 5381 5474.3
5736.1 6765.4 8926.2 11746.1 14481.7 16919.4 19128.4 21018.4 22673.6 24052
24557.6 24139.2 22565.3 17741 14879 10978.7 6888.8 4959.7 3608.4 2109.7
1420.5 1173.7 1026.2 854.7 586.9 102.3 0
7433.5 7075.3 6720.2 6338 5925.7 5618.7 5483.3 5429.1 5447.2 5519.4
5648.8 6184.5 7617.1 9934.4 12691.1 15444.8 18156.3 20747.5 23064.8 24741.1
25758.3 25896.8 25144.4 23838.3 21701.5 18029.9 14722.5 11303.7 7577.9 3509.1
1781.6 1173.7 887.8 586.9 231.7 0 0
7433.5 7090.4 6792.5 6470.4 6136.4 5880.6 5727.1 5666.9 5657.9 5715
5811.4 6010 6648 8083.5 10295.5 12919.8 15854.1 18878.6 21882.1 24407.1
26245.9 27239 27278.1 26552.9 25568.7 24223.5 22342.6 19101.3 14210.9 8583.1
3665.6 1276 532.7 297.9 117.4 9 0
7433.5 7150.6 6885.7 6663 6422.3 6229.7 6124.3 6076.2 6070.2 6115.3
6202.6 6329 6593.8 7183.7 8384.5 10238.3 12664 15432.7 18327.9 21198.9
23931.6 26245.9 28000.4 28707.7 28776.9 28743.8 28779.9 27967.3 24217.5 17214.4
9600.3 3232.2 821.6 304 75.2 6 0
7433.5 7210.8 7009.1 6864.7 6750.3 6675.1 6660 6687.1 6741.3 6813.5
6921.9 7072.3 7268 7593 8134.7 9061.6 10503.2 12441.3 14626.2 16973.6
19525.7 22165 24735.1 27058.5 29110.9 30793.2 32553.8 34311.4 34278.3 28894.2
17942.7 7599 1980.3 559.8 168.5 12 0
7433.5 7292 7171.6 7102.4 7093.4 7135.5 7222.8 7373.3 7517.7 7692.3
7927 8164.8 8402.5 8724.6 9145.9 9798.9 10810.1 12230.6 13894.9 15860.1
18099.2 20338.2 22670.6 24891.6 27756.7 30706 34287.3 37654.9 39346.3 37323.9
29426.9 16049.7 4496.2 957 204.6 15 0
7433.5 7382.3 7340.2 7382.3 7469.6 7614 7797.6 8014.3 8219 8447.7
8697.5 8950.3 9218.1 9573.2 10039.7 10716.8 11655.8 12964.9 14593.1 16480
18758.2 21183.9 23886.4 26826.7 30013.8 33556 37293.8 40811.9 42623.6 40820.9
32129.5 14803.8 3144.9 815.6 168.5 15 0
7433.5 7379.3 7367.3 7421.4 7526.8 7695.3 7906 8110.6 8348.4 8568.1
8814.8 9055.6 9332.5 9663.5 10142 10831.2 11791.2 13103.4 14764.6 16802.1
19113.4 21647.4 24410.1 27476.8 30745.1 34341.5 38091.3 41443.9 42939.6 40345.4
30287.7 12326.9 2392.6 635 126.4 12 0
7433.5 7439.5 7487.6 7653.2 7854.8 8128.7 8459.7 8790.8 9118.8 9449.8
9771.9 10118 10488.1 10987.7 11716 12648.9 13792.6 15249.2 16994.7 18950.8
21039.4 23206.3 25547.7 27759.7 29788.1 31506.5 32836.7 33243 31762.3 27148.7
17419 5113.1 929.9 285.9 72.2 24.1 0
7433.5 7466.6 7556.9 7737.4 7996.3 8321.3 8679.4 9055.6 9425.8 9762.8
10090.9 10409.9 10749.9 11165.3 11661.8 12336 13232.8 14325.2 15550.1 16817.1
18099.2 19390.2 20642.2 21632.3 22150 22156 21683.5 20612.1 18409.1 15291.3
9922.3 3331.5 743.3 243.8 93.3 36.1 0
7433.5 7472.6 7584 7764.5 8032.4 8336.3 8658.3 8968.3 9230.1 9428.8
9543.1 9615.4 9639.4 9675.6 9747.8 9865.2 10178.1 10843.2 11685.9 12510.5
13049.2 13296 13247.8 12576.7 11102.1 9151.9 6988.1 4580.5 2666.4 1438.5
770.4 340.1 141.4 57.2 21.1 3 0
7433.5 7490.7 7556.9 7683.3 7776.6 7827.7 7833.7 7713.4 7493.7 7117.5
6587.8 5925.7 5173.3 4414.9 3683.6 3000.5 2389.5 1977.2 1832.8 1814.7
1832.8 1820.8 1637.2 1297.1 926.9 620 412.3 313 258.8 210.7
162.5 102.3 42.1 18.1 6 0 0
7433.5 7493.7 7478.6 7376.3 7156.6 6822.5 6368.1 5712 4854.3 3858.2
2928.2 2166.8 1616.1 1324.2 1218.8 1197.8 1182.7 1164.7 1134.6 1101.5
1050.3 939 773.4 601.9 463.5 367.2 291.9 228.7 177.6 132.4
87.3 42.1 18.1 6 0 0 0
7433.5 7451.5 7292 6906.8 6326 5570.6 4541.3 3412.8 2449.7 1778.6
1423.5 1270 1176.7 1098.5 1029.3 972.1 942 908.9 878.8 848.7
800.5 716.3 607.9 493.6 388.2 310 249.8 192.6 144.5 99.3
51.2 24.1 9 0 0 0 0
7433.5 7397.4 7030.2 6386.2 5489.3 4375.8 3093.8 2115.7 1580 1396.4
1306.1 1221.9 1116.5 990.1 860.7 752.4 671.1 635 659.1 695.2
695.2 653.1 577.8 481.5 379.2 301 234.7 183.6 135.4 90.3
57.2 24.1 9 0 0 0 0
7433.5 7376.3 6831.6 5916.7 4694.8 3250.3 2121.7 1574 1429.5 1351.3
1270 1155.6 1020.2 875.8 737.3 620 523.7 475.5 454.4 448.4
451.4 451.4 439.4 400.3 352.1 301 252.8 201.6 162.5 129.4
96.3 57.2 12 0 0 0 0
7433.5 7367.3 6669.1 5585.6 4135.1 2651.4 1742.5 1483.7 1402.4 1327.2
1224.9 1092.5 948 800.5 674.1 568.8 502.6 466.5 442.4 421.3
400.3 382.2 367.2 349.1 325 291.9 249.8 210.7 180.6 147.5
108.3 66.2 12 0 0 0 0
7433.5 7331.2 6521.6 5287.7 3698.7 2263.1 1586 1456.6 1387.4 1300.1
1188.8 1065.4 932.9 788.5 662.1 568.8 511.6 481.5 460.5 442.4
418.3 400.3 379.2 358.1 331 285.9 228.7 195.6 162.5 129.4
90.3 42.1 6 0 0 0 0
7433.5 7328.1 6476.5 5176.3 3521.1 2118.7 1537.9 1444.6 1381.4 1288.1
1173.7 1059.3 936 800.5 671.1 571.8 517.6 487.5 463.5 445.4
427.3 406.3 382.2 355.1 316 255.8 186.6 156.5 126.4 93.3
60.2 21.1 0 0 0 0 0
7433.5 7334.2 6449.4 5131.2 3445.9 2073.5 1537.9 1441.6 1375.3 1285.1
1167.7 1053.3 936 797.5 668.1 568.8 517.6 487.5 466.5 448.4
430.4 406.3 382.2 355.1 313 246.8 180.6 153.5 120.4 90.3
54.2 18.1 0 0 0 0 0
